Version 5.15.0 - September 2025

A large number of control units are available to operate the rotary / linear actuators and lifting columns. The control units can have either AC or DC input and battery powered operation. There are Control unit able to manage single or up to 6 actuators and several external operating devices.

Select features

Select actuators

The number of stars () shows the suitability of the product related to the selected application.
0
Deselect all
BCU
MCU
SCU
VCU
Loading...